Frequency converter, CD302

131B3553

CD302 5.5kW; without coating; IP20; without LCP; H1; A3

Product details

Gross weight 7.236 Kilogram
Net weight 6.23 Kilogram
Volume 22.04 Liter
EAN 5702427232280

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
China RoHS compliance Out of scope
Coating No
Contain batteries No
Description CD302 5.5kW; without coating; IP20; without LCP; H1; A3
Family Frequency converter
Frame A3
In scope of WEEE No
IP class IP20
LCP No
Length [mm] 205 mm
Model number CD302P5K5T4P20H1
Power consumption [kW] 5.5 kW
Product group Compressors Accessories
Product Name Description Frequency converter
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RFI class H1
SCIP dossier no. 90ec641e-7b8b-444a-bdff-60e833ce5b87
SCIP dossier product name VLT
Supply power range [V] AC [Max] 480 V
Supply power range [V] AC [Min] 380 V
Total height [mm] 268 mm
Type CD302
UL evaluated Yes
Width [mm] 130 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality