Shows 50 product(s)
Pressure switch, KP36
Regulation range [bar] Pe: 1.00 - 10.50, Differential [bar]: 0.70 - 4.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0
Pressure switch, KP36
Regulation range [bar] Pe: 1.00 - 10.50, Differential [bar]: 0.70, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0
Pressure switch, KP37
Regulation range [bar] Pe: 4.00 - 21.00, Differential [bar]: 1.80 - 3.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 28.0
Pressure switch, KP37
Regulation range [bar] Pe: 4.00 - 21.00, Differential [bar]: 3.00, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 28.0
Pressure switch, KP34
Regulation range [bar] Pe: 0.14 - 1.07, Differential [bar]: 0.21, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 4.0
Pressure switch, KP34
Regulation range [bar] Pe: 0.14 - 1.07, Differential [bar]: 0.14 - 0.42, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 4.0
Pressure switch, KP35
Regulation range [bar] Pe: 0.40 - 3.50, Differential [bar]: 0.48, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0
Pressure switch, KP35
Regulation range [bar] Pe: 0.40 - 3.50, Differential [bar]: 0.40 - 2.20, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0
Pressure switch, KP34
Differential [bar]: 0.16, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 4.0
Pressure switch, KP34
Differential [bar]: 0.16, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 4.0