Pressure switch, KP34
060-219266
Differential [bar]: 0.16, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 4.0
Differential [bar]: 0.16, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 4.0
Gross weight | 0.519 Kilogram |
Net weight | 0.481 Kilogram |
Volume | 1.993 Liter |
EAN | 5702428582094 |
Gross weight | 0.519 Kilogram |
Net weight | 0.481 Kilogram |
Volume | 1.993 Liter |
EAN | 5702428582094 |
Alarm Signal | Rising |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 149 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CCC CE EAC LLC CDC EURO-TYSK LVD PZH RINA RMRS RoHS China c UL us UL353, CS C22.2 c UL us UL873, CS C22.2 |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
120Vac,16FLA,96LRA,3APilotDuty 16 A resistive, single phase 240 V AC, 8 FLA, 48 LRA 240V dc,12W pilot duty(0.05 A) 8 A resistive, single phase |
Differential [bar] | 0.16 bar |
Differential [psi] | 2.3 psi |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Rubber cable gland |
Electrical connection size | 6-14 mm |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Factory setting [bar] | 0.6 bar |
Factory setting [MPa] | 0.06 MPa |
Factory setting [psig] | 8.7 psig |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Max. test pressure [bar] Pe | 6 bar |
Max. test pressure [psig] | 87 psig |
Max. Working Pressure [bar] | 4 bar |
Max. Working Pressure [psig] | 58 psig |
Packing format | Multi pack |
Pressure connection size | 1/2 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure sensing element | Bellows |
Product accessories | Switches accessories |
Product description | Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 10 pc |
Reset function | Auto |
Serviceable | No |
Type | KP34 |
UK RoHS compliance | Yes |
UL approval file name |
E31024 MH27572 |
UL evaluated | Yes |
Alarm Signal | Rising |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 149 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CCC CE EAC LLC CDC EURO-TYSK LVD PZH RINA RMRS RoHS China c UL us UL353, CS C22.2 c UL us UL873, CS C22.2 |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
120Vac,16FLA,96LRA,3APilotDuty 16 A resistive, single phase 240 V AC, 8 FLA, 48 LRA 240V dc,12W pilot duty(0.05 A) 8 A resistive, single phase |
Differential [bar] | 0.16 bar |
Differential [psi] | 2.3 psi |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Rubber cable gland |
Electrical connection size | 6-14 mm |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Factory setting [bar] | 0.6 bar |
Factory setting [MPa] | 0.06 MPa |
Factory setting [psig] | 8.7 psig |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Max. test pressure [bar] Pe | 6 bar |
Max. test pressure [psig] | 87 psig |
Max. Working Pressure [bar] | 4 bar |
Max. Working Pressure [psig] | 58 psig |
Packing format | Multi pack |
Pressure connection size | 1/2 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure sensing element | Bellows |
Product accessories | Switches accessories |
Product description | Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 10 pc |
Reset function | Auto |
Serviceable | No |
Type | KP34 |
UK RoHS compliance | Yes |
UL approval file name |
E31024 MH27572 |
UL evaluated | Yes |