Pressure transmitter, YSK, 0.00 bar - 20.00 bar

061H5052

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Molex, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: YSK-AC20I-362

Product details

Gross weight 0.096 Kg
Net weight 0.095 Kg
Volume 0.358 Liter
EAN 5702428275200

 

+ output Pin 2
+ supply Pin 1
- common Pin 3
Accuracy, max. [±FS%] 3 %
Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -20 °C
China RoHS compliance Out of scope
Electrical conn. comments 52117-0340
Electrical conn. Male/Female Female
Electrical connection Molex
Electrical connection size 3 pin
Enclosure rating IP IP66
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
International Article Number 5702428275200
Medium temperature range [°C] [max] 70 °C
Medium temperature range [°C] [min] -20 °C
Output signal Voltage
Output signal [V] [max] 5 V
Output signal [V] [min] 1 V
Overload pressure max. [bar] 37.5 bar
Packing format Industrial pack
Pressure connection HEX [mm] 14 mm
Pressure connection notes With Schrader Depressor
Pressure connection size 7/16-20
Pressure connection standard ASME B1.1
Pressure connection type UNF
Pressure Male/Female Female
Pressure range [bar] [max] 20 bar
Pressure range [bar] [min] 0 bar
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Quantity per packing format 50 pc
REACH Candidate List substances No
Refrigerants R134a
R404A
R407C
R410A
Specification key YSK-AC20I-362
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [min] 5 V
Supply voltage [V] DC [min] 5 V
Type YSK
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality