Pressure Transmitters 

Shows 1,712 product(s)

060G1100

Pressure transmitter, MBS 3000, 0.00 bar - 4.00 bar, 0.00 psi - 58.02 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: DIN-plug, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-1631-A1AB04-0

060G1101

Pressure transmitter, MBS 3000, 0.00 bar - 6.00 bar, 0.00 psi - 87.02 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: DIN-plug, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-1831-A1AB04-0

060G1102

Pressure transmitter, MBS 3000, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: DIN-plug, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2031-A1AB04-0

060G1103

Pressure transmitter, MBS 3000, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: DIN-plug, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2231-A1AB04-0

060G1104

Pressure transmitter, MBS 3000, 0.00 bar - 25.00 bar, 0.00 psi - 362.59 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: DIN-plug, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-2431-A1AB04-0

View: