Pressure transmitter, DST P40I, 0.00 bar - 100.00 bar, 0.00 psi - 1450.00 psi

078G5016

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: DST P40I-3011-A1GB04-1

Product details

Gross weight 0.113 Kg
Net weight 0.112 Kg
Volume 0.263 Liter
EAN 5715162225547

 

+ supply Pin 1
- common Pin 2
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -25 °C
Burst pressure [bar] 200 bar
China RoHS compliance Out of scope
Compensated temp. range [°C] [max] 80 °C
Compensated temp. range [°C] [min] 0 °C
Electrical conn. Male/Female Male
Electrical connection Angular connector
Electrical connection size Pg 9
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
In scope of WEEE and contain batteries No
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] -15 °C
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 150 bar
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection notes A
Pressure connection size 1/4
Pressure connection standard ISO 1179-2
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 100 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 1450 psi
Pressure range [psi] [min] 0 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 6b078679-471a-4330-8fd4-d63473b641b0
SCIP dossier product name Sensor DST P40I + M
Specification key DST P40I-3011-A1GB04-1
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Supply voltage [V] DC [min] 9 V
Type DST P40I

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality