Pressure transmitter, DST P140, 0.00 bar - 13.79 bar, 0.00 psi - 200.00 psi

075G1057

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Metri-Pack 150 Series, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: DST P140-6211-C2AC04-0

Product details

Gross weight 0.068 Kg
Net weight 0.055 Kg
Volume 0.086 Liter
EAN 5702428679350

 

+ supply Pin B
- common Pin A
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
CE evaluated Yes
China RoHS compliance Out of scope
Compensated temp. range [°C] [max] 100 °C
Compensated temp. range [°C] [min] -40 °C
Electrical connection Metri-Pack 150 Series
Electrical connection size 3 pin
Electrical connection standard NONE
Electrical Connector Color Black
Enclosure rating IP IP69K
EU RoHS compliance Yes
Fault signal level 21.5
High Clipping Level 20.5
Housing material 304L
Identical product 075G4030
In scope of WEEE and contain batteries No
International Article Number 5702428679350
Low Clipping level 3.8
Medium temperature range [°C] [max] 80 °C
Medium temperature range [°C] [min] -20 °C
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 55 bar
Overload pressure max. [psi] 800 psi
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/4-18
Pressure connection standard NONE
Pressure connection type NPT
Pressure Male/Female Male
Pressure range [bar] [max] 13.79 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 200 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 64 pc
REACH Candidate List substances No
Response time max. [ms] 2 ms
Specification key DST P140-6211-C2AC04-0
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [min] 8 V
Supply voltage [V] DC [min] 8 V
TEB inside CTR ±FS [%] 3 %
Type DST P140
UK RoHS compliance Out of scope
Wetted part material 304L/316L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality