Inclination position sensor, DST X720, 20 °, Redundant, Ratio metric
098G3017
Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Single, Specification key: FOR020020LA10 0033X01
Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Single, Specification key: FOR020020LA10 0033X01
Gross weight | 0.424 Kg |
Net weight | 0.255 Kg |
Volume | 3.444 Liter |
EAN | 5715162431368 |
Gross weight | 0.424 Kg |
Net weight | 0.255 Kg |
Volume | 3.444 Liter |
EAN | 5715162431368 |
Accessories | NO |
Axis type | Single |
Cable length [m] | 0.1 m |
China RoHS compliance | Out of scope |
Circuit Type | Redundant |
Electrical connection | Cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Measuring range 1 [°] | 20 ° |
Measuring range 2 [°] | 20 ° |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 26cd0945-18dc-4106-9b67-baa796b3dc88 |
SCIP dossier product name | GIG |
Specification key | FOR020020LA10 0033X01 |
Supply voltage [V] DC | 5 V |
Type | DST X720 |
Accessories | NO |
Axis type | Single |
Cable length [m] | 0.1 m |
China RoHS compliance | Out of scope |
Circuit Type | Redundant |
Electrical connection | Cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Measuring range 1 [°] | 20 ° |
Measuring range 2 [°] | 20 ° |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 26cd0945-18dc-4106-9b67-baa796b3dc88 |
SCIP dossier product name | GIG |
Specification key | FOR020020LA10 0033X01 |
Supply voltage [V] DC | 5 V |
Type | DST X720 |