Inclination position sensor, DST X720, 10 °, Single, CAN-open
098G3014
Supply voltage [V] DC: 10 - 36, Electrical connection: Cable, Axis type: Dual, Specification key: FOS010000HC10 0033X10
Supply voltage [V] DC: 10 - 36, Electrical connection: Cable, Axis type: Dual, Specification key: FOS010000HC10 0033X10
Gross weight | 0.452 Kg |
Net weight | 0.3 Kg |
Volume | 3.974 Liter |
EAN | 5715162293645 |
Gross weight | 0.452 Kg |
Net weight | 0.3 Kg |
Volume | 3.974 Liter |
EAN | 5715162293645 |
Accessories | NO |
Axis type | Dual |
Cable length [m] | 1 m |
China RoHS compliance | Out of scope |
Circuit Type | Single |
Electrical connection | Cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Measuring range 1 [°] | 10 ° |
Output signal | CAN-open |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 26cd0945-18dc-4106-9b67-baa796b3dc88 |
SCIP dossier product name | GIG |
Specification key | FOS010000HC10 0033X10 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X720 |
Accessories | NO |
Axis type | Dual |
Cable length [m] | 1 m |
China RoHS compliance | Out of scope |
Circuit Type | Single |
Electrical connection | Cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Measuring range 1 [°] | 10 ° |
Output signal | CAN-open |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 26cd0945-18dc-4106-9b67-baa796b3dc88 |
SCIP dossier product name | GIG |
Specification key | FOS010000HC10 0033X10 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X720 |