Accessories for Gas Sensors

Shows 4 product(s)

073G0099

Accessory, Cable, Gas sensor cable - 6 pin - 0,305 m I/80

Electrical connection: Mini Mate-N-Lok, Electrical connection size: 6 pin, Cable length [m]: 0.305, Cable length [in]: 12.00, Used for product: DST G, Packing format: Industrial pack, Quantity per packing format: 80

073G0100

Accessory, Cable, Gas sensor cable - 6 pin - 1 m I/80

Electrical connection: Mini Mate-N-Lok, Electrical connection size: 6 pin, Cable length [m]: 1.000, Cable length [in]: 40.00, Used for product: DST G, Packing format: Industrial pack, Quantity per packing format: 80

073G0101

Accessory, Cable, Gas sensor cable - 6 pin - 1,5 m I/80

Electrical connection: Mini Mate-N-Lok, Electrical connection size: 6 pin, Cable length [m]: 1.500, Cable length [in]: 60.00, Used for product: DST G, Packing format: Industrial pack, Quantity per packing format: 80

073G0102

Accessory, Cable, Gas sensor cable - 6 pin - 2,5 m I/40

Electrical connection: Mini Mate-N-Lok, Electrical connection size: 6 pin, Cable length [m]: 2.500, Cable length [in]: 100.00, Used for product: DST G, Packing format: Industrial pack, Quantity per packing format: 40