Accessory, Cable, Gas sensor cable - 6 pin - 0,305 m I/80

073G0099

Electrical connection: Mini Mate-N-Lok, Electrical connection size: 6 pin, Cable length [m]: 0.305, Cable length [in]: 12.00, Used for product: DST G, Packing format: Industrial pack, Quantity per packing format: 80

Product details

Gross weight 32 Gram
Net weight 23 Gram
EAN 5715162960455

 

Cable length [in] 12 in
Cable length [m] 0.305 m
Cable tempr. range [°C] [max] 80 °C
Cable tempr. range [°C] [min] -40 °C
Cable type Multi conductor
Contain batteries No
Electrical conn. Male/Female Male
Electrical connection Mini Mate-N-Lok
Electrical connection size 6 pin
Packing format Industrial pack
Parts included Cable with plug 0,305 m
Product group Accessories, sensors
Product Name Description Cable
Quantity per packing format 80 pc
Type Accessory
Used for product DST G
Wires [pcs] 6 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality