Scroll compressor, HHP026T5LP6
121U9016
Refrigerants: R407C, Segment usage: Heating, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack/pallet
Refrigerants: R407C, Segment usage: Heating, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack/pallet
Gross weight | 33 Kilogram |
Net weight | 31.611 Kilogram |
Volume | 38.176 Liter |
EAN | 5702428378758 |
Gross weight | 33 Kilogram |
Net weight | 31.611 Kilogram |
Volume | 38.176 Liter |
EAN | 5702428378758 |
Approval |
CE UL UKCA |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1.51 |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Capacity of capacitor A | 70 µF |
Capacity of capacitor B | 145-175 µF |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Connection type | Brazed |
Description | HHP026T5 |
Diameter [mm] | 165 mm |
Discharge connection height [mm] | 379 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
Drawing number | 0XC6301B-2 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(c)-I 6(a) 6(a)-I 6(c) 7(a) 8(b) |
Family | HHP |
Fitting standard | ODF |
Frequency [Hz] | 50 |
Gauge port HP | None |
Gauge port LP | None |
Gaz equalization | None |
Glass mounting | None |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 264 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 239 mm |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 198 V |
LRA | 97 A |
Main winding resistance for single-phase compressors [Ohm] | 0.69 |
MCC | 27 A |
Model number | HHP026T5LP6 |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 220-240/1/50 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.06 L |
Oil equalization | None |
Oil reference | 160HV |
Oil type | PVE |
Packing format | Single pack/pallet |
Packing quantity | 6 |
Phase | 1 |
Power connections | Spade |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor HHP |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 3.63 kg |
Refrigerants | R407C |
RLA | 19.3 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Segment usage | Heating |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 250 mm |
Suction connection material | - |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Swept volume [cm3] | 57 cm³ |
Technology | Scroll |
Total height [mm] | 413 mm |
Type | HHP026 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
19 21 24 12 13 18 |
UL evaluated | Yes |
Viscosity [cP] | 32 cP |
Voltage of capacitor A [V] | 370 V |
Voltage of capacitor B [V] | 250 V |
Width [mm] | 239 mm |
Approval |
CE UL UKCA |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1.51 |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Capacity of capacitor A | 70 µF |
Capacity of capacitor B | 145-175 µF |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Connection type | Brazed |
Description | HHP026T5 |
Diameter [mm] | 165 mm |
Discharge connection height [mm] | 379 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
Drawing number | 0XC6301B-2 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(c)-I 6(a) 6(a)-I 6(c) 7(a) 8(b) |
Family | HHP |
Fitting standard | ODF |
Frequency [Hz] | 50 |
Gauge port HP | None |
Gauge port LP | None |
Gaz equalization | None |
Glass mounting | None |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 264 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 239 mm |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 198 V |
LRA | 97 A |
Main winding resistance for single-phase compressors [Ohm] | 0.69 |
MCC | 27 A |
Model number | HHP026T5LP6 |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 220-240/1/50 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.06 L |
Oil equalization | None |
Oil reference | 160HV |
Oil type | PVE |
Packing format | Single pack/pallet |
Packing quantity | 6 |
Phase | 1 |
Power connections | Spade |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor HHP |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 3.63 kg |
Refrigerants | R407C |
RLA | 19.3 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Segment usage | Heating |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 250 mm |
Suction connection material | - |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Swept volume [cm3] | 57 cm³ |
Technology | Scroll |
Total height [mm] | 413 mm |
Type | HHP026 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
19 21 24 12 13 18 |
UL evaluated | Yes |
Viscosity [cP] | 32 cP |
Voltage of capacitor A [V] | 370 V |
Voltage of capacitor B [V] | 250 V |
Width [mm] | 239 mm |