Shows 499 product(s)
Scroll compressor, PSH019A4CLD
Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
Scroll compressor, PSH019A4CLD
Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
Scroll compressor, PSH023A4CLD
Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
Scroll compressor, PSH023A4CLD
Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
Scroll compressor, PSH026A4CLD
Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
Scroll compressor, PSH026A4CLD
Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
Scroll compressor, PSH030A4CLD
Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
Scroll compressor, PSH030A4CLD
Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
Scroll compressor, PSH034A4CLD
Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
Scroll compressor, PSH034A4CLD
Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack