RA 2000 Sensors, RA 8240, Gas, Sensor type: Built-in sensor, 7 °C - 30 °C, RA
013G8240
Frost protection, limiting and locking of temperature set-point, tamperproof, special version for North America
Frost protection, limiting and locking of temperature set-point, tamperproof, special version for North America
Gross weight | 0.17 Kilogram |
Net weight | 0.17 Kilogram |
Volume | 0.35 Liter |
EAN | 5702420048239 |
Gross weight | 0.17 Kilogram |
Net weight | 0.17 Kilogram |
Volume | 0.35 Liter |
EAN | 5702420048239 |
Capillary tube length [ft] [Max] | 0 ft |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | Sensor |
Description | Frost protection, limiting and locking of temperature set-point, tamperproof, special version for North America |
Frost protection | Yes |
Product group | Radiator Sensors |
Sensor design | RA 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 30 °C |
Sensor setting temperature [°C] [Min] | 7 °C |
Sensor setting temperature [°F] [Max] | 86 °F |
Sensor setting temperature [°F] [Min] | 45 °F |
Sensor type | Built-in sensor |
Sensor version | RA 8240 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA 2000 Sensors |
Capillary tube length [ft] [Max] | 0 ft |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | Sensor |
Description | Frost protection, limiting and locking of temperature set-point, tamperproof, special version for North America |
Frost protection | Yes |
Product group | Radiator Sensors |
Sensor design | RA 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 30 °C |
Sensor setting temperature [°C] [Min] | 7 °C |
Sensor setting temperature [°F] [Max] | 86 °F |
Sensor setting temperature [°F] [Min] | 45 °F |
Sensor type | Built-in sensor |
Sensor version | RA 8240 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RA 2000 Sensors |