Liquid level controller, EKC 347
084B7067
This product has been discontinued.
We have a replacement.
We have a replacement.
Liquid level controller, Product Type: EKC 347
Liquid level controller, Product Type: EKC 347
Gross weight | 0.362 Kilogram |
Net weight | 0.32 Kilogram |
Volume | 0.559 Liter |
EAN | 5702428089036 |
Gross weight | 0.362 Kilogram |
Net weight | 0.32 Kilogram |
Volume | 0.559 Liter |
EAN | 5702428089036 |
Approval |
C-TICK CE EAC LLC CDC TYSK UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Customer part number | 00C129 |
Data comm. options | LON RS 485 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Mounting method | DIN rail |
Packing format | Multi pack |
Power consumption [VA] | 5 VA |
Product accessories | Electron. control accessories |
Product group | Electronic valve control |
Product Name Description | Liquid level controller |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Type | EKC 347 |
Valve output type |
AKV ICM (+ICAD) AKVA |
Approval |
C-TICK CE EAC LLC CDC TYSK UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Customer part number | 00C129 |
Data comm. options | LON RS 485 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Mounting method | DIN rail |
Packing format | Multi pack |
Power consumption [VA] | 5 VA |
Product accessories | Electron. control accessories |
Product group | Electronic valve control |
Product Name Description | Liquid level controller |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Type | EKC 347 |
Valve output type |
AKV ICM (+ICAD) AKVA |