Temperature sensor, MBT 3270, 50 mm, G,1/4

084Z4220

Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316, Electrical connection: M12 x 1, Electrical connection size: 4 pin

Product details

Gross weight 0.035 Kg
Net weight 0.034 Kg
Volume 0.029 Liter
EAN 5715162830727

 

Ambient temperature max. [°C] 150 °C
Ambient temperature max. [°F] 302 °F
China RoHS compliance Yes exceed limitations
Connection material AISI 316
Connection type G
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical conn. Male/Female Male
Electrical connection M12 x 1
Electrical connection size 4 pin
Electrical connection standard IEC 61076-2-101
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 1.97 in
Insertion length [mm] 50 mm
Insertion type Fixed
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material AISI 316
Process connection size 1/4
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.24 in
Protection tube diameter [mm] 6 mm
Protection tube material AISI 316
Quantity per packing format 40 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4562dfd6-7b4b-4298-811a-8ce9624f4579
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -58 °F
Type MBT 3270
Type designation MBT 3270-0002-050-00H20
UK RoHS compliance Out of scope
Wires [pcs] 4 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality