Temperature sensor, MBT 153, 3.00 m, KTY, 2000 Ohm
097U0289
Measuring range [°C]: -50 - 100, Electrical connection: Cable, Cable type: PVC
Measuring range [°C]: -50 - 100, Electrical connection: Cable, Cable type: PVC
Gross weight | 0.096 Kg |
Net weight | 0.094 Kg |
Volume | 0.38 Liter |
EAN | 5715162700839 |
Gross weight | 0.096 Kg |
Net weight | 0.094 Kg |
Volume | 0.38 Liter |
EAN | 5715162700839 |
Ambient temperature max. [°C] | 100 °C |
Ambient temperature max. [°F] | 212 °F |
Cable length [in] | 118.11 in |
Cable length [m] | 3 m |
Cable tempr. range [°C] [max] | 100 °C |
Cable tempr. range [°C] [min] | -40 °C |
Cable type | PVC |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Electrical connection size | 2 wire |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 100 °C |
Measuring range [°C] [min] | -50 °C |
Measuring range [°F] [max] | 212 °F |
Measuring range [°F] [min] | -58 °F |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.23 in |
Protection tube diameter [mm] | 5.7 mm |
Protection tube length [in] | 1.58 in |
Protection tube length [mm] | 40 mm |
Protection tube material | AISI 316 |
Quantity per packing format | 30 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fdf4160e-1955-41c0-8584-16b48c4e3655 |
Sensor elem. resistance [Ohm] | 2000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance | ± 1% |
Sensor element type | KTY |
Sensor Insert | Fixed |
Type | MBT 153 |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 100 °C |
Ambient temperature max. [°F] | 212 °F |
Cable length [in] | 118.11 in |
Cable length [m] | 3 m |
Cable tempr. range [°C] [max] | 100 °C |
Cable tempr. range [°C] [min] | -40 °C |
Cable type | PVC |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Electrical connection size | 2 wire |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 100 °C |
Measuring range [°C] [min] | -50 °C |
Measuring range [°F] [max] | 212 °F |
Measuring range [°F] [min] | -58 °F |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.23 in |
Protection tube diameter [mm] | 5.7 mm |
Protection tube length [in] | 1.58 in |
Protection tube length [mm] | 40 mm |
Protection tube material | AISI 316 |
Quantity per packing format | 30 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fdf4160e-1955-41c0-8584-16b48c4e3655 |
Sensor elem. resistance [Ohm] | 2000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance | ± 1% |
Sensor element type | KTY |
Sensor Insert | Fixed |
Type | MBT 153 |
Wires [pcs] | 2 pc |