Temperature sensor, MBT 153, 2.50 m, KTY, 2000 Ohm

097U0083

Electrical connection: Cable, Cable type: PVC

Product details

Gross weight 0.087 Kg
Net weight 0.08 Kg
EAN 5702428587488

 

Cable length [in] 98.43 in
Cable length [m] 2.5 m
Cable tempr. range [°C] [max] 100 °C
Cable tempr. range [°C] [min] -40 °C
Cable tempr. range [°F] [max] 212 °F
Cable tempr. range [°F] [min] -40 °F
Cable type PVC
China RoHS compliance Yes exceed limitations
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Cable
Electrical connection size 2 wire
Enclosure rating IP IP68
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion type Variable
Output signal Ohm
Packing format Industrial pack
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.24 in
Protection tube diameter [mm] 6 mm
Protection tube material AISI 305
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. fdf4160e-1955-41c0-8584-16b48c4e3655
Sensor elem. resistance [Ohm] 2000
Sensor element [pc] 1 pc
Sensor element tolerance +/-1% at 25°C
Sensor element type KTY
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -58 °F
Type MBT 153
Type designation MBT 153-0A80-0250
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality