Pilot valve, CVMD, Constant pressure regulator

027B1038

This product has been discontinued.

Pressure range [bar] Pe: 0 - 7, Kv value [m³/h]: 1.5, Max. Working Pressure [bar]: 28, Temperature range [°C]: -50 - 120

Product details

Gross weight 2.59 Kilogram
Net weight 2.562 Kilogram
Volume 3.4 Liter
EAN 5702422138686

 

Approval CRN
EAC
LLC CDC TYSK
Brand ICV Flexline
China RoHS compliance Out of scope
Connection size [in] 1/2
Connection type Weld flange
Contain batteries No
Cv value [gal/min] 1.74 gal/min
EU RoHS compliance Out of scope
Kv value [m³/h] 1.5 m³/h
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Packing format Single pack
Parts Program name CVH
ICS
ICF
PM
Pressure range [bar] Pe [Max] 7 bar
Pressure range [bar] Pe [Min] 0 bar
Pressure range [psig] Pe [Max] 101 psig
Pressure range [psig] Pe [Min] 0 psig
Product accessories No
Product description Constant pressure regulator
Product Group Press. and temp. regul. valves
Product name Pilot valve
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
Serviceable Pilot valve spare parts
Surface coating Zn (TLP)
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [Max] 248 °F
Temperature range [°F] [Min] -58 °F
Type CVMD

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality