Orifice for expansion valve, ORF, R404A; R404A/R452A; R407A; R410A; R32; R134a/R513A; R407F; R455A; R407C; R452A; R454C; R404A/R507A; R513A; R1234yf; R448A; R450A; R1234ze(E); R22/R407C; R454A; R449A
068U1030
Temperature range [°C]: -40 - 10
Temperature range [°C]: -40 - 10
Gross weight | 0.048 Kilogram |
Net weight | 0.042 Kilogram |
Volume | 0.043 Liter |
EAN | 5702422187233 |
Gross weight | 0.048 Kilogram |
Net weight | 0.042 Kilogram |
Volume | 0.043 Liter |
EAN | 5702422187233 |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Contain batteries | No |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Fluid Group | 1 |
Orifice size | 0 |
Packing format | Multi pack |
Parts Program name | TUA |
PED category | Art. 4, par. 3 |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Orifice for expansion valve |
Quantity per packing format | 9 pc |
Rated cap. cond. Range N [IMP] |
OS=7.2 ºF tcond=100 ºF tevap=40 ºF tliq=98 ºF |
Rated cap. cond. Range N [SI] |
OS=4K tcond=38 ºC tevap=4.4 ºC tliq=37 ºC |
Rated cap. R134a, Range N [kW] | 0.47 kW |
Rated cap. R134a, Range N [TR] | 0.13 TR |
Rated cap. R22, Range B [kW] | 0.52 kW |
Rated cap. R22, Range B [TR] | 0.15 TR |
Rated cap. R22, Range N [kW] | 0.6 kW |
Rated cap. R22, Range N [TR] | 0.17 TR |
Rated cap. R404A, Range B [kW] | 0.36 kW |
Rated cap. R404A, Range B [TR] | 0.1 TR |
Rated cap. R404A, Range N [kW] | 0.47 kW |
Rated cap. R404A, Range N [TR] | 0.13 TR |
Rated cap. R407C, Range B [kW] | 0.46 kW |
Rated cap. R407C, Range B [TR] | 0.13 TR |
Rated cap. R407C, Range N [kW] | 0.63 kW |
Rated cap. R407C, Range N [TR] | 0.18 TR |
Rated cap. R507, Range B [kW] | 0.39 kW |
Rated cap. R507, Range B [TR] | 0.11 TR |
Rated cap. R507, Range N [kW] | 0.45 kW |
Rated cap. R507, Range N [TR] | 0.13 TR |
Rated cap. R513A, Range N [kW] | 0.36 kW |
Rated cap. R513A, Range N [TR] | 0.1 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R134a/R513A R22/R407C R32 R404A R404A/R452A R404A/R507A R407A R407C R407F R410A R448A R449A R450A R452A R454A R454C R455A R513A |
SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
SCIP dossier product name | TU/TC - Thermostatic expansion valve |
Serviceable | No |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -40 °F |
Type | ORF |
Used for product |
TUA TUAE |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Contain batteries | No |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Fluid Group | 1 |
Orifice size | 0 |
Packing format | Multi pack |
Parts Program name | TUA |
PED category | Art. 4, par. 3 |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Orifice for expansion valve |
Quantity per packing format | 9 pc |
Rated cap. cond. Range N [IMP] |
OS=7.2 ºF tcond=100 ºF tevap=40 ºF tliq=98 ºF |
Rated cap. cond. Range N [SI] |
OS=4K tcond=38 ºC tevap=4.4 ºC tliq=37 ºC |
Rated cap. R134a, Range N [kW] | 0.47 kW |
Rated cap. R134a, Range N [TR] | 0.13 TR |
Rated cap. R22, Range B [kW] | 0.52 kW |
Rated cap. R22, Range B [TR] | 0.15 TR |
Rated cap. R22, Range N [kW] | 0.6 kW |
Rated cap. R22, Range N [TR] | 0.17 TR |
Rated cap. R404A, Range B [kW] | 0.36 kW |
Rated cap. R404A, Range B [TR] | 0.1 TR |
Rated cap. R404A, Range N [kW] | 0.47 kW |
Rated cap. R404A, Range N [TR] | 0.13 TR |
Rated cap. R407C, Range B [kW] | 0.46 kW |
Rated cap. R407C, Range B [TR] | 0.13 TR |
Rated cap. R407C, Range N [kW] | 0.63 kW |
Rated cap. R407C, Range N [TR] | 0.18 TR |
Rated cap. R507, Range B [kW] | 0.39 kW |
Rated cap. R507, Range B [TR] | 0.11 TR |
Rated cap. R507, Range N [kW] | 0.45 kW |
Rated cap. R507, Range N [TR] | 0.13 TR |
Rated cap. R513A, Range N [kW] | 0.36 kW |
Rated cap. R513A, Range N [TR] | 0.1 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R134a/R513A R22/R407C R32 R404A R404A/R452A R404A/R507A R407A R407C R407F R410A R448A R449A R450A R452A R454A R454C R455A R513A |
SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
SCIP dossier product name | TU/TC - Thermostatic expansion valve |
Serviceable | No |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -40 °F |
Type | ORF |
Used for product |
TUA TUAE |