MMA Sensors, RA 2760, Liquid, Sensor type: Built-in sensor, 8 °C - 21 °C, M28 MMA
013G2760
Frost protection, limiting and locking of temperature set-point, suitable for MMA valves
Frost protection, limiting and locking of temperature set-point, suitable for MMA valves
Gross weight | 0.155 Kilogram |
Net weight | 0.147 Kilogram |
Volume | 0.358 Liter |
EAN | 5702420032306 |
Gross weight | 0.155 Kilogram |
Net weight | 0.147 Kilogram |
Volume | 0.358 Liter |
EAN | 5702420032306 |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M28 MMA |
Contain batteries | No |
Contents of set | Sensor |
Description | Frost protection, limiting and locking of temperature set-point, suitable for MMA valves |
Frost protection | Yes |
Product group | OEM products |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4bca81c5-f043-4aee-b12e-d90ff422bc68 |
SCIP dossier product name | RA2000-M/T Sensor |
Sensor design | RA 2000 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 21 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RA 2760 |
Shut-off function | No |
Temperature limitation | Yes |
Type | MMA Sensors |
UNSPSC CODE | 40101801 |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | Metal nut |
Connection type to valve | M28 MMA |
Contain batteries | No |
Contents of set | Sensor |
Description | Frost protection, limiting and locking of temperature set-point, suitable for MMA valves |
Frost protection | Yes |
Product group | OEM products |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4bca81c5-f043-4aee-b12e-d90ff422bc68 |
SCIP dossier product name | RA2000-M/T Sensor |
Sensor design | RA 2000 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 21 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RA 2760 |
Shut-off function | No |
Temperature limitation | Yes |
Type | MMA Sensors |
UNSPSC CODE | 40101801 |