Shows 5 product(s)

134H2415

VLT2815PT4B20SBR0DBF30A00C1

VLT2815PT4B20SBR0DBF30A00C1
VLT® 2800 Serie
1.5kW / 2.0 HP, 3X380-480V 50/60Hz,
Without filter (No EMC), IP20

Model code: VLT2815PT4B20SBR0DBF30A00C1

134H2474

VLT2822PT4B20SBR0DBF30A00C1

VLT2822PT4B20SBR0DBF30A00C1
VLT® 2800 Serie
2.2kW / 3.0 HP, 3X380-480V 50/60Hz,
Without filter (No EMC), IP20

Model code: VLT2822PT4B20SBR0DBF30A00C1

134H5284

VLT2822PT2B20SBR1DBF00A00C1

VLT2822PT2B20SBR1DBF00A00C1
VLT® 2800 Serie
2.2kW / 3.0 HP, 3X200-240V 50/60Hz,
EN 55011 Class A1, IP20

Model code: VLT2822PT2B20SBR1DBF00A00C1

134L4192

VLT2807PT4B20SBR1DBF30A00C1

VLT2807PT4B20SBR1DBF30A00C1
VLT® 2800 Serie
0.75kW / 1.0 HP, 3X380-480V 50/60Hz,
EN 55011 Class A1, IP20

Model code: VLT2807PT4B20SBR1DBF30A00C1

134L4376

VLT2875PT4B20SBR1DBF30A00C1

Due to the RoHS regulations, we can only sell this drive as a spare part. You must enter the serial number of the drive to be replaced in the Your message to us field in the basket on the delivery tab Without the serial number the order will be rejected.

VLT2875PT4B20SBR1DBF30A00C1
VLT® 2800 Serie
7.5kW / 10 HP, 3X380-480V 50/60Hz,
EN 55011 Class A1, IP20

Model code: VLT2875PT4B20SBR1DBF30A00C1

View: