Configure product

VLT® 2800 Series

Select your base selections to your new product

General
Required
(VLT) VLT®
(28) 2800
(P) Process
(T) 3 phase
(4) 380-480V +/- 10% 50/60Hz
(B) Bookstyle
(20) IP20
(SB) Standard with brake
(DB) Built In Display (SLCP)
(A00) No application option
(C1) With coating
(A) A-Frame
(VLT2815PT4B20SBR0DBF30A00C1) VLT2815PT4B20SBR0DBF30A00C1
(GLBL) Global (Standard)
(200) 200
(75) 75
(168) 168
(2.1) 2.1
(2.6) 2.6
(2.400) 2.4
(2.100) 2.1
(VLT2815PT4B20SBR0DBF30A00C1) VLT2815PT4B20SBR0DBF30A00C1
(ERR01) ERR01