VLT2875PT4B20SBR1DBF30A00C1

134L4376

Product is discontinued.
Please use the replacement product
Conversion Tool

Due to the RoHS regulations, we can only sell this drive as a spare part. You must enter the serial number of the drive to be replaced in the Your message to us field in the basket on the delivery tab Without the serial number the order will be rejected.

VLT2875PT4B20SBR1DBF30A00C1
VLT® 2800 Serie
7.5kW / 10 HP, 3X380-480V 50/60Hz,
EN 55011 Class A1, IP20

Model code: VLT2875PT4B20SBR1DBF30A00C1

Product details

Gross weight 6.5 kg
Net weight 6 kg
Volume 22.04 l
EAN 5710107795239

VLT® 2800 Series

Product View (Switch) GLBL Global (Standard)
Product Group VLT VLT®
VLT Series 28 2800
Power Rating 75 7.5kW / 10 HP
Dedicated Application P Process
Phase T 3 phase
Mains Voltage U(in) 4 380-480V +/- 10% 50/60Hz
Enclosure Type B Bookstyle
Enclosure Class 20 IP20
Hardware Configuration SB Standard with brake
RFI Filter R1 EN 55011 Class A1
Display DB Built In Display (SLCP)
Fieldbus Option F30 DeviceNet
Application Option A00 No application option
Coating C1 With coating
Frame Size C C-Frame
Typecode Part 1 VLT2875PT4B20SBR1DBF30A00C1
Product Catalog NO_VIEW NO VIEW
Height [mm] 267.5
Width w/ no C options [mm] 140
Depth [mm] 168
Weight [kg] 6
kVA 11.1
Calculated Gross Weight [kg] 6.3
Calculated Net Weight [kg] 6
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 VLT2875PT4B20SBR1DBF30A00C1
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality