VLT2815PD2B20SBR0DBF00A00C1

178B8593

Product is discontinued.
Please use the replacement product
Conversion Tool

VLT2815PD2B20SBR0DBF00A00C1
VLT® 2800 Serie
1.5kW / 2.0 HP, 1X220-240V 50/60Hz,
Without filter (No EMC), IP20

Model code: VLT2815PD2B20SBR0DBF00A00C1

Product details

Gross weight 2.27 kg
Net weight 2 kg
Volume 10 l
EAN 5702427106116

VLT® 2800 Series

Product View (Switch) GLBL Global (Standard)
Product Group VLT VLT®
VLT Series 28 2800
Power Rating 15 1.5kW / 2.0 HP
Dedicated Application P Process
Phase D Dual, 1/3 phase
Mains Voltage U(in) 2 200-240V AC
Enclosure Type B Bookstyle
Enclosure Class 20 IP20
Hardware Configuration SB Standard with brake
RFI Filter R0 Without filter (No EMC)
Display DB Built In Display (SLCP)
Fieldbus Option F00 Without fieldbus option
Application Option A00 No application option
Coating C1 With coating
Frame Size A A-Frame
Typecode Part 1 VLT2815PD2B20SBR0DBF00A00C1
Product Catalog NO_VIEW NO VIEW
Height [mm] 200
Width w/ no C options [mm] 75
Depth [mm] 168
Weight [kg] 2
kVA 2.7
Calculated Gross Weight [kg] 2.3
Calculated Net Weight [kg] 2
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 VLT2815PD2B20SBR0DBF00A00C1
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality