Actuator |
B |
Actuator size |
13.5 mm |
Actuator size [in] |
0.53 in |
Actuator system [mm] |
13.5 mm |
Ambient temperature max. [°C] |
50 °C |
Ambient temperature max. [°F] |
122 °F |
Application |
Open |
Body material |
Brass |
CE evaluated |
Yes |
China RoHS compliance |
Out of scope |
Coil option |
Clip-on |
Coil type |
BY |
Connection Internal/External |
Internal |
Connection material |
Brass |
Connection size [in] |
1/2 |
Connection standard |
ANSI/ASME B1.20.1 |
Connection type |
NPT |
Contain batteries |
No |
Cv value [gal/min] |
2.9 gal/min |
Differential pressure [bar] [max] |
9.791 bar |
Differential pressure [bar] [min] |
0.3 bar |
Differential pressure [psi] [max] |
142 psi |
Differential pressure [psi] [min] |
4.351 psi |
EEE category |
5 small equipment (any external dimension < 50 cm) |
Electrical connection |
Spade DIN 43650-A |
Enclosure rating IP |
IP00 |
Est. time to close, water [ms] |
300 ms |
Est. time to open, water [ms] |
60 ms |
EU RoHS compliance |
Yes with exemptions |
EU RoHS exemption clause |
6(c) |
Flow direction |
Single-flow |
Flow direction indicator |
Embossed 1-way arrow |
Fluid Group |
1 |
Frequency [Hz] |
50/60 Hz |
Function |
NC |
In scope of WEEE |
Yes |
Kv value [m³/h] |
2.5 m³/h |
Max media viscosity [cSt] |
50 cSt |
Max. test pressure [bar] |
16 bar |
Max. test pressure [psig] |
232 psig |
Max. Working Pressure [bar] |
9.8 bar |
Max. Working Pressure [psig] |
142 psig |
Media recommendations |
Oil,Comp.Air,Vacuum |
Media tolerance comments |
Neutral media |
Medium temperature range [°C] [max] |
100 °C |
Medium temperature range [°C] [min] |
0 °C |
Medium temperature range [°F] [max] |
212 °F |
Medium temperature range [°F] [min] |
32 °F |
Number of ways |
2/2 |
Operation |
Servo-operated (diaphragm) |
Orifice size [mm] |
12 mm |
Orifice size fraction [in] |
1/2 in |
Packing format |
Multi pack |
Parts Program name |
EV220B 6 - 22 |
Power consumption [W] 50Hz |
14 W |
Power consumption [W] 60Hz |
12 W |
Product accessories |
Solenoid coil accessories Solenoid valve accessories |
Product group |
Solenoid valves |
Product Name Description |
Solenoid valve |
Quantity per packing format |
12 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
SCIP dossier no. |
f440c2c1-98fa-405b-9256-d9b24590a97e |
SCIP dossier product name |
EV220B 6-22 brass NC - solenoid valve |
Seal Material |
FKM |
Serviceable |
Solenoid valve spare parts |
Specification key |
EV220B 12B N 12F NC000 BY024CS |
Supply voltage 50Hz Max [V] |
24 V |
Supply voltage 60Hz Max [V] |
24 V |
Supply voltage [V] AC |
24 V |
Type |
EV220B |
Type designation |
EV220B 12 |