To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
If you continue, you will be logged in and forwarded to your default Danfoss store.
If you continue, you will be logged-out of your Danfoss Store and directed to the Store you have selected.
You are being logged-out as you do not have credentials to purchase in the selected country.
You are at the {0} store.
You have arrived at the Danfoss Global Product Catalog.
If you are looking for Danfoss USA Product Store and catalog - which enables you to purchase our products - then please select the USA Product Store button.
USA Product Store Continue to Global Catalog
Do not show this message again
Select your base selections to your new product
Current rating given at voltage as referenced in Mains voltage. Nominal current with low overload (110%, allows a +10% load variation for 1 minute every 10 minutes). Up to 170 A the same current rating also applies for high overload (150%, allows a +50% load variation for 1 minute every 10 minutes). For more details pls. refer to technical documentation.
Typical motor rating for a four pole asynchronuos motor
The selected EMC category ensures that the drive fulfills the EMC-related installation requirements according to EN/IEC 61800/3. The offering covers variants compliant to domestic installations (=C1 or C2), for use in industrial networks (= C3 or C2) and without dedicated EMC filters (=C4). Together with the filter also EMC-compliant installation has to be ensured and in addition a maximum motor cable length that may not be suceeded. The dedicated values for that max. length depends on the hardware variant as well as the specific current ratings and varies between 50 and 300 meters. More details in related Product Design Guides
Plate for connection of power cables
Extra protection of drive in demanding environments - See Technical Documentation for detailed information
Optional devices for enclosure climate control
Integrated DC terminals
Additional internal touch protection (additional protection used during service and commissioning)
Heat sink access plate for easy access to clean heat sink (Back Channel Cooling)