Accessories, Lockshield Valves, Cover cap, For valves: RLV-S; RLV-D, DN10
003L0102
This product has been discontinued.
Cover cap for RLV-D 10 & RLV-S 10, Ø20, M17, chrome plated
Cover cap for RLV-D 10 & RLV-S 10, Ø20, M17, chrome plated
Gross weight | 0.007 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.004 Liter |
Gross weight | 0.007 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.004 Liter |
Contain batteries | No |
Description | Cover cap for RLV-D 10 & RLV-S 10, Ø20, M17, chrome plated |
Finish | Chrome plated |
For valve size | DN10 |
For valves |
RLV-D RLV-S |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d1c9c92b-02e1-4100-b296-a0fdd460477d |
SCIP dossier product name | Cap 1 |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Cover cap |
Contain batteries | No |
Description | Cover cap for RLV-D 10 & RLV-S 10, Ø20, M17, chrome plated |
Finish | Chrome plated |
For valve size | DN10 |
For valves |
RLV-D RLV-S |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d1c9c92b-02e1-4100-b296-a0fdd460477d |
SCIP dossier product name | Cap 1 |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Cover cap |