Floor Heating Controls, Room Thermostat CF2, Display, InfraRed Floor Sensor

088U0215

This product has been discontinued.

SU 3.0V DANFOSS CF-RF 071SU-01C-24

Product details

Gross weight 0.24 Kilogram
Net weight 0.198 Kilogram
Volume 0.673 Liter
EAN 5702425081637

 

Adaptive learning Yes
Description SU 3.0V DANFOSS CF-RF 071SU-01C-24
Display (Yes/No) Yes
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Floor sensor option Yes
Heating control type Room Thermostat
In scope of WEEE Yes
In-wall No
Installation On-wall
Interfaces Wireless
IP protection class IP21
On-wall Yes
Product description Room Thermostat, InfraRed Floor Sensor
Product group Floor Heating Controls
REACH Candidate List substances No
Stem position Display, InfraRed Floor Sensor
Suitable for 24V actuators
Supply batteries 2 x 1,5 V AA-Alkaline batteries
Supply voltage [V] 3 V
Tamper proof No
Temperature control Yes
Temperature setting range [°C] [Max] 35 °C
Temperature setting range [°C] [Min] 3 °C
Transmission frequency [MHz] 868.42 MHz
Type Room Thermostat CF2
Usage Display with IR Floor Sensor
Wall mounted Yes
Wireless transmission [m] [Max] 30 m

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality