Shows 171 product(s)
OF7Z3-M-AF-05-816A-A1-E00-F3
LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-816A-A1-E00-F3
Air-cooled, forced
380-500 V AC 816 A
AuxBus thermal protection
IP00/Open Type
LCL filter for air.c. AFE11
Other options according to model code
OF7Z3-M-AF-05-514A-A1-C54-F3
LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-514A-A1-C54-F3
Air-cooled, forced
380-500 V AC 514 A
AuxBus thermal protection
IP00/Open Type (Channel IP54)
LCL filter for air.c. AFE10
Other options according to model code
OF7Z3-M-AF-05-514A-A1-E00-F3
LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-514A-A1-E00-F3
Air-cooled, forced
380-500 V AC 514 A
AuxBus thermal protection
IP00/Open Type
LCL filter for air.c. AFE10
Other options according to model code
OF7Z3-M-AF-05-816A-A1-E00-F4
LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-816A-A1-E00-F4
Air-cooled, forced
380-500 V AC 816 A
AuxBus thermal protection
IP00/Open Type
LCL filter for air.c. AFE11
Other options according to model code
OF7Z3-M-AF-05-816A-A1-C54-F4
LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-816A-A1-C54-F4
Air-cooled, forced
380-500 V AC 816 A
AuxBus thermal protection
IP00/Open Type (Channel IP54)
LCL filter for air.c. AFE11
Other options according to model code
OF7Z1-M-LC-07-380A-A1-E00-F3+ANNC+AO20
LC Filter OF7Z1 for System Modules
OF7Z1-M-LC-07-380A-A1-E00-F3+ANNC+AO20
Liquid-cooled
525-690 V AC 380 A
AuxBus thermal protection
IP00/Open Type
LC filter for Liq.c. AM10L
Other options according to model code
OF7Z3-M-AF-05-816A-A1-C54-F3
LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-816A-A1-C54-F3
Air-cooled, forced
380-500 V AC 816 A
AuxBus thermal protection
IP00/Open Type (Channel IP54)
LCL filter for air.c. AFE11
Other options according to model code
OF7Z3-M-AF-05-514A-A1-E00-F4
LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-514A-A1-E00-F4
Air-cooled, forced
380-500 V AC 514 A
AuxBus thermal protection
IP00/Open Type
LCL filter for air.c. AFE10
Other options according to model code
OF7Z5-M-LC-07-1640-A1-E00-F4+ANN1+AO20
L Filter OF7Z5 for System Modules
OF7Z5-M-LC-07-1640-A1-E00-F4+ANN1+AO20
Liquid-cooled
525-690 V AC 1640 A
AuxBus thermal protection
IP00/Open Type
L filter for Liq.c. 2xAM12L
Other options according to model code
OF7Z1-M-LC-07-760A-A1-E00-F3+ANNC+AO20
LC Filter OF7Z1 for System Modules
OF7Z1-M-LC-07-760A-A1-E00-F3+ANNC+AO20
Liquid-cooled
525-690 V AC 760 A
AuxBus thermal protection
IP00/Open Type
LC filter for Liq.c. AM12L
Other options according to model code