OF7Z3-M-AF-05-816A-A1-C54-F4-000086981

132X4676

LCL Filter OF7Z3 for System Modules
OF7Z3-M-AF-05-816A-A1-C54-F4
Air-cooled, forced
380-500 V AC, 816 A
AuxBus thermal protection
IP00/Open Type (Channel IP54)
LCL filter for air.c. AFE11
NV
Other options according to model code

Model code: OF7Z3-M-AF-05-816A-A1-C54-F4

Product details

Gross weight 350 kg
Net weight 320 kg
Volume 0 l
EAN 5715253196442

L-, LC- and LCL Filters OF7ZX

Product View (Switch) GLBL Global (Standard)
Product series OF7Z3 LCL Filter OF7Z3
Product target -M System Modules
Cooling method -AF Air-cooled, forced
Voltage class -05 380-500 V AC
Current rating -816A 816 A
Thermal protection -A1 AuxBus thermal protection
Protection rating -C54 IP00/Open Type (Channel IP54)
EMC category -F4 C4 category
Coolant connector +ANXX Not relevant
Coolant hoses +AOXX Not relevant
Shipping package +TACB Cardboard box package
Product specific marine cert. +VBXX None
Frame designation LCL11 LCL filter for air.c. AFE11
Salescode part 1 OF7Z3-M-AF-05-816A-A1-C54-F4
Typecode Part 1 OF7Z3-M-AF-05-816A-A1-C54-F4
Typecode Part 2 -000086981
ECCN EU Y901
ECCN US EAR99
Product Catalog NO_VIEW NO VIEW
Modelcode01 OF7Z3-M-AF-05-816A-A1-C54-F4
Calculated Gross Weight [kg] 380
Calculated Net Weight [kg] 350
Vendor ERR01 Cannot Determine Vendor
Input Voltage 3x380-500VAC
Input frequency 50/60Hz
Switching frequency 4KHZ
Short circuit current rating SCCR: 100kA
Enclosure rating IP54/UL TYPE12 cooling channel
Storage temperature -40...+70C
Cooling type Air Cooled
UL image - DrivesSymbol Q
CE approval image - DrivesSymb 6
WEEE image - DrivesSymbol f
Approval image 7- DrivesSymbol u
Approval Text 1 Danfoss Ltd.
Approval Text 2 22 Wycombe End,
Approval Text 3 HP9 1NB, GB
Main unit Width 300MM
Main unit Depth 553MM
Main unit Height 1575MM
CE Company name Danfoss A/S
CE Company address 2 DK-6430 Nordborg
CE Company web address www.danfoss.com
Company logo image - DrivesSym J
Product Series - DrivesSymbol iC7 LCL Filter

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality