VLT® Micro Drive FC 51

Shows 39 product(s)

132F0001

FC-051PK18S2E20H3XXCXXXSXXX

FC-051PK18S2E20H3XXCXXXSXXX

Frequency Converter
FC-051PK18S2E20H3XXCXXXSXXX
VLT® Micro Drive FC-51
0.18 KW / 0.25 HP, Single phase
200 - 240 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-051PK18S2E20H3XXCXXXSXXX

132F0002

FC-051PK37S2E20H3XXCXXXSXXX

FC-051PK37S2E20H3XXCXXXSXXX

Frequency Converter
FC-051PK37S2E20H3XXCXXXSXXX
VLT® Micro Drive FC-51
(PK37) 0.37 KW / 0.50 HP, Single phase
200 - 240 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-051PK37S2E20H3XXCXXXSXXX

132F0003

FC-051PK75S2E20H3XXCXXXSXXX

Frequency Converter
FC-051PK75S2E20H3XXCXXXSXXX
VLT® Micro Drive FC-51
(PK75) 0.75 KW / 1.0 HP, Single phase
200 - 240 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-051PK75S2E20H3XXCXXXSXXX

132F0005

FC-051P1K5S2E20H3BXCXXXSXXX

Frequency Converter
FC-051P1K5S2E20H3BXCXXXSXXX
VLT® Micro Drive FC-51
(P1K5) 1.5 KW / 2.0 HP, Single phase
200 - 240 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M2-FRAME
Other options according to Model code

Model code: FC-051P1K5S2E20H3BXCXXXSXXX

132F0008

FC-051PK25T2E20H3XXCXXXSXXX

Frequency Converter
FC-051PK25T2E20H3XXCXXXSXXX
VLT® Micro Drive FC-51
(PK25) 0.25 KW / 0.33 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-051PK25T2E20H3XXCXXXSXXX

132F0010

FC-051PK75T2E20H3XXCXXXSXXX

Frequency Converter
FC-051PK75T2E20H3XXCXXXSXXX
VLT® Micro Drive FC-51
(PK75) 0.75 KW / 1.0 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-051PK75T2E20H3XXCXXXSXXX

132F0012

FC-051P1K5T2E20H3BXCXXXSXXX

Frequency Converter
FC-051P1K5T2E20H3BXCXXXSXXX
VLT® Micro Drive FC-51
(P1K5) 1.5 KW / 2.0 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M2-FRAME
Other options according to Model code

Model code: FC-051P1K5T2E20H3BXCXXXSXXX

132F0014

FC-051P2K2T2E20H3BXCXXXSXXX

Frequency Converter
FC-051P2K2T2E20H3BXCXXXSXXX
VLT® Micro Drive FC-51
(P2K2) 2.2 KW / 3.0 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M3-FRAME
Other options according to Model code

Model code: FC-051P2K2T2E20H3BXCXXXSXXX

132F0016

FC-051P3K7T2E20H3BXCXXXSXXX

Frequency Converter
FC-051P3K7T2E20H3BXCXXXSXXX
VLT® Micro Drive FC-51
(P3K7) 3.7 KW / 5.0 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M3-FRAME
Other options according to Model code

Model code: FC-051P3K7T2E20H3BXCXXXSXXX

132F0017

FC-051PK37T4E20H3XXCXXXSXXX

FC-051PK37T4E20H3XXCXXXSXXX

Frequency Converter
FC-051PK37T4E20H3XXCXXXSXXX
VLT® Micro Drive FC-51
(PK37) 0.37 KW / 0.50 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M1-FRAME
Other options according to Model code

Model code: FC-051PK37T4E20H3XXCXXXSXXX

View: