FC-202N110T4E20H2TGCDXXSXXXXAXBXCXXXXDX

132H3618

Please click on Re-configure to confirm configuration and order the product.

Frequency converter
FC-202N110T4E20H2TGCDXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(N110) 110 KW / 150 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI Filter
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, Loadsharing
Latest release std. SW.
Frame: D3H
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202N110T4E20H2TGCDXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 76 Kilogram
Net weight 71 Kilogram
EAN 5714853325580

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N110 (N110) 110 KW / 150 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option D Loadsharing
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D3H D3H
Typecode Part 1 FC-202N110T4E20H2TGC
Typecode Part 2 DXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 90 90
Power 110% (NO) [KW] 110 110
Height [mm] 909,0 909,0
Height w/ Regen/Loadshare [mm] 1004,0 1004,0
Width w/ no C options [mm] 250,0 250,0
Depth [mm] 375,0 375,0
Depth with Option A/B [mm] 375,0 375,0
kVA 147 147
Power Loss NO [W] 2559 2559
Power Loss NO [W] 2261 2261
Power Loss HO [W] 2031 2031
Power Loss HO [W] 1828 1828
Continuous Current (NO) [A] 212 212
Intermittent Current (NO) [A] 233 233
Continuous Current (NO) [A] 190 190
Intermittent Current (NO) [A] 209 209
Continuous Current (HO) [A] 177 177
Intermittent Current (HO) [A] 266 266
Continuous Current (HO) [A] 160 160
Intermittent Current (HO) [A] 240 240
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N110T4E20H2TGC
Modelcode02 DXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality