7DP-026155-000052004

132L0970

NXP02615-A5T0SSG-A8A3D7B5E9+QGLM+MASG+ARFIFF03+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 261 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
C Slot: Line voltage meas.
D Slot: 3RO(NO)
E Slot: 2-port ethernet
Manual: English
Frame 09
B Slot: 1RO(NO/NC),1RO(NC), therm

Other options according to Model code

Model code: NXP02615-A5T0SSG-A8A3D7B5E9+QGLM+MASG+ARFIFF03+DPAP

Product details

Gross weight 147 kg
Net weight 146 kg
Volume 0 l
EAN 5714853402816

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0261 261 Amp
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLM Metric conduit plate
Option Slot A A8 OPTA1 w.galv.isol 2AI&1AO
Option Slot B A3 1RO(NO/NC),1RO(NC), therm
Option Slot C D7 Line voltage meas.
Option Slot D B5 3RO(NO)
Option Slot E E9 2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +MASG Grid Converter license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR09 Frame 09
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-026155
Typecode Part 2 -000052004
Salestext FR0902615-5T
Modelcode01 NXP02615-A5T0SSG-
Modelcode02 A8A3D7B5E9+QGLM
Modelcode03 +MASG
Modelcode04 +ARFIFF03
Modelcode05 +DPAP
Calculated Net Weight [kg] 146
Calculated Gross Weight [kg] 147
Motor Power Low Overload [kW] 132
Motor Power High Overload [kW] 110
Dimensions WxHxD [mm] 480X1150X362
Continuous Current (NO) [A] 261
Continuous Current (HO) [A] 205
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-026155
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality