7DP-003155-000009128

136L2124

NXP00315-A5C1SSV-A1A2000000
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 31 Amp,IP54/NEMA12
Alpha-numeric display
EMC C-class
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 05

Other options according to Model code

Model code: NXP00315-A5C1SSV-A1A2000000

Product details

Gross weight 9.1 kg
Net weight 8.1 kg
Volume 26.457 l
EAN 5710108787004

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0031 31 Amp
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC emission levels C EMC C-class
Brake Chopper 1 Integrated Brake chopper
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR05 Frame 05
Power rating 15K 15 kW/20 HP
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-003155
Typecode Part 2 -000009128
Salestext FR0500315-5C
Modelcode01 NXP00315-A5C1SSV-
Modelcode02 A1A2000000
Calculated Net Weight [kg] 8.1
Calculated Gross Weight [kg] 9.1
Motor Power Low Overload [kW] 15
Motor Power High Overload [kW] 11
Dimensions WxHxD [mm] 144X391X214
Continuous Current (NO) [A] 31
Continuous Current (HO) [A] 23
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DP-003155-1179T5
Stock Code 7DP-003155
check if complete OK
Calculated Net Weight 8.1
#D/C
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality