Product View (Switch) |
GLBL |
Global (Standard) |
|
Segment |
NONE |
VACON 100 Industrial |
|
Region Code |
-R00 |
R00 International |
|
Mains voltage |
-5 |
380-500 Vac |
|
Current rating |
-0140 |
140 Amp |
|
Installation options |
-DM |
DM Drive Module |
|
Enclosure |
+IP21 |
IP21/NEMA1 |
|
Control panel |
+HMGR |
Graphical Keypad MK01 |
|
EMC emission limit category |
+EMC2 |
C2 Commercial&Industry Environ |
|
Common mode filter (for DM) |
+P000 |
No Option |
|
DUT filter (for DM) |
+P000 |
No Option |
|
Brake chopper |
+DBNO |
No dynamic braking device |
|
Real time clock option |
+SRNO |
No Battery for real time clock |
|
Configurable power range |
NONE |
None |
|
Power connections |
+P000 |
No Power options (+P000) |
|
Cable entry |
+QGLM |
Metric conduit plate |
|
Additional Equipment B |
+Q000 |
No option for Qxxx_B (+Q000) |
|
Additonal Equipment C |
+Q000 |
No additonal option for Qxxx_C |
|
Shipping package |
+GSCB |
Cardboard Box as Shipping pack |
|
Marine construction |
+E000 |
no option |
|
B-Slot Option Board |
+SBF4 |
F4,2 Relay board with therm |
|
C- Slot Option Board |
+SC00 |
No board |
|
D-Slot Option Board |
+SD00 |
No board |
|
E-Slot Option Board |
+SEBJ |
BJ,STO, ATEX therm |
|
Internal FB selection |
+FBIE |
IndEth (ProfinetIO,EthernetIP) |
|
Documentation level |
+DPAP |
Paper Manuals |
|
Document language preference |
+DLES |
Spanish |
|
Firmware Language Pack |
+FL03 |
UK, ES, FR, IT, NL, PT lang |
|
Application |
+A0000 |
No Application |
|
Parameter Set |
+L0000 |
No application parameter set |
|
Motor parameter default freq |
+LS50 |
50 Hz def motor freq settings |
|
Unit for measure for display |
+LSSI |
Metric Units of Measure |
|
Labeling options |
+LPC1 |
no additional labels |
|
UL approval |
+GAUL |
UL Approval (+GAUL) |
|
Marine approval |
NONE |
None |
|
RCM Approval |
+GACT |
RCM Approval N16307 |
|
KC approval |
+GAKC |
KC Approval |
|
Ukrainian approval |
+GAUA |
Ukrainian Approval |
|
EAC Approval |
+GAEA |
EAC Approval |
|
Auxilary power supply |
+C000 |
no option |
|
DC power supply for aux device |
+C000 |
no option |
|
AC socket for aux devices |
+C000 |
no option |
|
Input Devices |
NONE |
none_ |
|
Common mode filter (for ED) |
+P000 |
no option |
|
DU/DT, Sine filter (for ED) |
+P000 |
no option |
|
Terminal Options |
NONE |
none_ |
|
Door Equipments |
+C000 |
no option |
|
Cabinet heater |
+C000 |
no option |
|
Cabinet light |
+C000 |
no option |
|
Motor heater control |
+C000 |
no option |
|
Emergency stop options |
+C000 |
no option |
|
Insulation fault sensor |
+C000 |
no option |
|
Cabling from top |
+C000 |
no option |
|
Back channel cooling |
+C000 |
no option |
|
Cabinet Plinth |
+C000 |
no option |
|
Empty extension segment |
NONE |
None |
|
Standardized cabinet solution |
NONE |
None |
|
Engineered cabinet solution |
NONE |
None |
|
Product Group |
VACON |
VACON |
|
Product Series |
0100 |
Vacon 100 series |
|
Phase |
-3L |
3 Phase AC Input |
|
Customized |
+BM26 |
Vacon 100 |
|
Main Circuit |
+M000 |
NONE |
|
Firmware |
+F0072 |
Vacon0100 Software package |
|
Max output frequency |
NONE |
None |
|
Terminal Box |
+T000 |
NONE |
|
Bypass Control Operation Mode |
NONE |
none_ |
|
Bypass Input Type |
NONE |
none_ |
|
Bypass power connection type |
NONE |
none_ |
|
CE approval |
+GACE |
CE Approval (+GACE) |
|
ATEX Approval |
NONE |
None |
|
County Specific Approval |
NONE |
None |
|
Warrenty time |
+WT01 |
Warranty 12/18 months (+WT01) |
|
Frame Size |
MR08 |
Frame 08 |
|
Product Catalog |
NO_VIEW |
NO VIEW |
|
Modelcode01 |
|
VACON0100-3L-0140-5 |
|
Modelcode02 |
|
+SBF4+SEBJ+FL03+DPAP+DLES+FBIE |
|
Calculated Net Weight [kg] |
|
66 |
|
Calculated Gross Weight [kg] |
|
67 |
|
Motor Power Low Overload [kW] |
75 |
75 |
|
Motor Power High Overload [kW] |
55 |
55 |
|
Dimensions WxHxD [mm] net |
290 X 966 X 343 |
290 X 966 X 343 |
|
Dimensions WxHxD [mm] Gross |
520 X 450 X 1135 |
520 X 450 X 1135 |
|
Dimensions WxHxD [mm] |
290X996X343 |
290X996X343 |
|
Continuous Current (NO) [A] |
140 |
140 |
|
Continuous Current (HO) [A] |
105 |
105 |
|
Motor Power HP Low Overload |
100 |
100 |
|
Motor Power HP High Overload |
75 |
75 |
|
ATEX Marking 1 |
ATEX: II (2) GD |
ATEX: II (2) GD |
|
Configuration code 01 |
|
VACON0100-3L-0140-5 |
|
Configuration code 02 |
|
-DMNONE+BM26-R00+SBF4+SC00 |
|
Configuration code 03 |
|
+SD00+SEBJ+SRNO+IP21+HMGR+EMC2 |
|
Configuration code 04 |
|
+P000+P000+P000+DBNO+M000+WT01 |
|
Configuration code 05 |
|
+QGLM+T000+F0072+FL03+A0000 |
|
Configuration code 06 |
|
+L0000+LS50+LSSI+Q000+Q000 |
|
Configuration code 07 |
|
+GSCB+DPAP+DLES+FBIENONENONE |
|
Configuration code 08 |
|
NONENONENONE+C000+C000+C000 |
|
Configuration code 10 |
|
+C000+C000+C000+C000+C000+C000 |
|
Configuration code 11 |
|
+C000NONENONENONE |
|
Configuration code 12 |
|
+E000+GAUL+GACENONENONE+GACT |
|
Configuration code 13 |
|
NONE+GAKC+GAUA+GAEA+LPC1NONE |
|
STAT NO |
|
04158 |
|
Typecode Part 1 |
|
70-AB3L01405W08B220BM26 |
|
Typecode Part 2 |
|
-00130740 |
|
Stockcode part 1 |
|
70-AB3L01405W08B220BM26 |
|
Stockcode part 2 |
|
-00130740 |
|
check if complete |
OK |
OK |
|
Product View (Default) |
|
Global (Standard) |
|
Plant from Orderline |
C201 |
C201 |
|
Vendor |
ERR01 |
Cannot Determine Vendor |
|
Recommended Factory |
ERR01 |
Cannot Determine Vendor |
|
Run Number |
|
00130740 |
|
Help Counter |
|
30 |
|
Help Counter |
|
2 |
|
Calculated Net Weight |
|
66 |
|
Calculated Package Weight |
|
1 |
|
Material Net Weight |
|
66 |
|
Product Hierarchy |
|
87E2686604158 |
|
Sub family identification |
NONE |
Normal customer ordered |
|
ECCN US |
3A999.a |
3A999.a |
|
ECCN EU |
Y901 |
Y901 |
|