iC7 Automation Enclosed Drives

Shows 64 product(s)

137L1556

7ED-AUEA3H05-880AE54F3-000119268

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-880AE54F3+BAMT+CAR0+CBR0+CCT0+DAAU+EGXX+GACO+IBCH+IFCS+IHAS+IICD+KCIT+KDOT+MAC2
IP54/UL Type 12,Frame: AE11+IE11
3~, low-harmonic drive, 380-500 V AC,880 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-880AE54F3+BAMT+CAR0+CBR0+CCT0+DAAU+EGXX+GACO+IBCH+IFCS+IHAS+IICD+KCIT+KDOT+MAC2

137L3273

7ED-AUEA3A05-658AE54F3-000121212

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3A05-658AE54F3+BAMT+BEF2+CAM0+DAAU+EGXX+GACO+IFCS+IHAS+MAC2
IP54/UL Type 12,Frame: AE11+IE11
3~, regenerative, AFE, 380-500 V AC,658 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: STO, SS1-t, fieldbus
Other options according to model code

Model code: IC7-60EA3A05-658AE54F3+BAMT+BEF2+CAM0+DAAU+EGXX+GACO+IFCS+IHAS+MAC2+QALS

137N1475

7ED-AUEA3H05-385AE54F3-000130740

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-385AE54F3+BAMT+CAT0+CBR0+DAAU+EGXX+GACO+IFCS+IHAT
IP54/UL Type 12,Frame: AE10+IE10
3~, low-harmonic drive, 380-500 V AC,385 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-385AE54F3+BAMT+CAT0+CBR0+DAAU+EGXX+GACO+IFCS+IHAT

137N1672

7ED-AUEA3H05-385AE54F3-000130911

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-385AE54F3+BAMT+CAR0+CBR0+CCT0+DAAU+EGXX+GACO+IBCH+IFCS+IHAS+IICD
IP54/UL Type 12,Frame: AE10+IE10
3~, low-harmonic drive, 380-500 V AC,385 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-385AE54F3+BAMT+CAR0+CBR0+CCT0+DAAU+EGXX+GACO+IBCH+IFCS+IHAS+IICD

137N1720

7ED-AUEA3H05-385AE54F3-000130971

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-385AE54F3+BAMT+CAR0+CBT0+DAAU+EGXX+GACO+IFCS+IHAT+IICD
IP54/UL Type 12,Frame: AE10+IE10
3~, low-harmonic drive, 380-500 V AC,385 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-385AE54F3+BAMT+CAR0+CBT0+DAAU+EGXX+GACO+IFCS+IHAT+IICD

137N3461

7ED-AUEA3H05-730AE54F3-000132939

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-730AE54F3+BAPR+CAR0+DAAU+EGXX+GACO+IFCS+IHAT+IICD+MAC2
IP54/UL Type 12,Frame: AE11+IE11
3~, low-harmonic drive, 380-500 V AC,730 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
PROFINET RT OS7PR
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-730AE54F3+BAPR+CAR0+DAAU+EGXX+GACO+IFCS+IHAT+IICD+MAC2+QALS

137N4987

7ED-AUEA3H05-480AE54F3-000134621

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-480AE54F3+BAMT+CAC1+DAAU+EGXX+GACO+IDBC+IFCS+IGS0+IHAT+KCIT+KDOT+MAC2
IP54/UL Type 12,Frame: AE10+IE10
3~, low-harmonic drive, 380-500 V AC,480 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-480AE54F3+BAMT+CAC1+DAAU+EGXX+GACO+IDBC+IFCS+IGS0+IHAT+KCIT+KDOT+MAC2

137N5719

7ED-AUEA3H05-880AE21F3-000135302

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-880AE21F3+BAPR+DAAU+EGXX+GACO+IFCS+IHAT
IP21/UL Type 1,Frame: AE11+IE11
3~, low-harmonic drive, 380-500 V AC,880 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
PROFINET RT OS7PR
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-880AE21F3+BAPR+DAAU+EGXX+GACO+IFCS+IHAT

137N6301

7ED-AUEA3H05-880AE21F3-000135917

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-880AE21F3+BAMT+DAAU+EGXX+GACO+IFCS+IHAT
IP21/UL Type 1,Frame: AE11+IE11
3~, low-harmonic drive, 380-500 V AC,880 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-880AE21F3+BAMT+DAAU+EGXX+GACO+IFCS+IHAT

137N7026

7ED-AUEA3H05-820AE54F3-000136747

iC7-Automation
Enclosed drive, air-cooled
IC7-60EA3H05-820AE54F3+BAPR+CAR0+DAAU+EGXX+GACO+IFCS+IHAS+IICD
IP54/UL Type 12,Frame: AE11+IE11
3~, low-harmonic drive, 380-500 V AC,820 A
EMC Category: C3 category
Control Panel 2.8 OPX20
Standard I/O: I/O and Relay Option OC7C1
PROFINET RT OS7PR
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60EA3H05-820AE54F3+BAPR+CAR0+DAAU+EGXX+GACO+IFCS+IHAS+IICD+QALS

View: