V100 Maintenance Package T7 MR12
181B6174
SPR-ELE47474
Maintenance package for Vacon 100 frame MR12 (all 690V). Package
includes all fans in the drive.
SPR-ELE47474
Maintenance package for Vacon 100 frame MR12 (all 690V). Package
includes all fans in the drive.
Gross weight | 5.79 kg |
Net weight | 5.211 kg |
Volume | 34.944 dm3 |
EAN | 5715253443492 |
Gross weight | 5.79 kg |
Net weight | 5.211 kg |
Volume | 34.944 dm3 |
EAN | 5715253443492 |
Electro Mechanics | Fan |
Electro Mechanics | Fan |
/Frame Size | MR12 |
/Mains Voltage | 525-690 Vac |
/Product Group | VACON |
/Product Series | VACON 100 |
DrivePro category | Spare Part |
/Frame Size | MR12 |
/Mains Voltage | 525-690 Vac |
/Product Group | VACON |
/Product Series | VACON 100 |
DrivePro category | Spare Part |