V100 Maintenance Package T7 MR10
181B6170
SPR-ELE47470
Maintenance package for Vacon 100 frame MR10 (all 690V). Package
includes all fans in the drive.
SPR-ELE47470
Maintenance package for Vacon 100 frame MR10 (all 690V). Package
includes all fans in the drive.
Gross weight | 3.045 kg |
Net weight | 2.741 kg |
Volume | 0.198 hl |
EAN | 5715253443416 |
Gross weight | 3.045 kg |
Net weight | 2.741 kg |
Volume | 0.198 hl |
EAN | 5715253443416 |
Electro Mechanics | Fan |
Electro Mechanics | Fan |
DrivePro category | Spare Part |
Frame Size | MR10 |
Mains Voltage | 525-690 Vac |
Product Group | VACON |
Product Series | VACON 100 |
DrivePro category | Spare Part |
Frame Size | MR10 |
Mains Voltage | 525-690 Vac |
Product Group | VACON |
Product Series | VACON 100 |