V100 Maintenance Package MR07
181B6164
SPR-ELE47458
Maintenance package for Vacon 100 frame MR7 (72-87A 500V and 41-62A
600V). Package includes all the fans in the drive.
SPR-ELE47458
Maintenance package for Vacon 100 frame MR7 (72-87A 500V and 41-62A
600V). Package includes all the fans in the drive.
Gross weight | 1.038 kg |
Net weight | 0.934 kg |
Volume | 4.753 dm3 |
EAN | 5715253443232 |
Gross weight | 1.038 kg |
Net weight | 0.934 kg |
Volume | 4.753 dm3 |
EAN | 5715253443232 |
Electro Mechanics | Fan |
Electro Mechanics | Fan |
DrivePro category | Spare Part |
DrivePro category | Spare Part |
Frame Size | Frame 07 |
Product Group | VACON |
Product Series | VACON 100 |
Frame Size | Frame 07 |
Product Group | VACON |
Product Series | VACON 100 |