V100 Insulator Package T5 MR9B
181B6337
SPR-MEC47671
DrivePro Insulator Package for Vacon 100 MR9B 500V. Includes all
insulators for the drive.
SPR-MEC47671
DrivePro Insulator Package for Vacon 100 MR9B 500V. Includes all
insulators for the drive.
Gross weight | 0.379 kg |
Net weight | 0.341 kg |
Volume | 4.753 dm3 |
EAN | 5715253548937 |
Gross weight | 0.379 kg |
Net weight | 0.341 kg |
Volume | 4.753 dm3 |
EAN | 5715253548937 |
Mechanics | Insulation foil |
Mechanics | Insulation foil |
/Frame Size | Frame 09b |
/Mains Voltage | 380-500 Vac |
/Product Group | VACON |
/Product Series | VACON 100 |
DrivePro category | Spare Part |
/Frame Size | Frame 09b |
/Mains Voltage | 380-500 Vac |
/Product Group | VACON |
/Product Series | VACON 100 |
DrivePro category | Spare Part |