NX Insulator Package T7 FR11
181B6262
SPR-MEC47410
DrivePro Insulator Package for Vacon NX FR11 690V. Includes all
insulators for the drive.
SPR-MEC47410
DrivePro Insulator Package for Vacon NX FR11 690V. Includes all
insulators for the drive.
Gross weight | 2.591 kg |
Net weight | 2.332 kg |
Volume | 0.601 hl |
EAN | 5715253529929 |
Gross weight | 2.591 kg |
Net weight | 2.332 kg |
Volume | 0.601 hl |
EAN | 5715253529929 |
Mechanics | Insulation foil |
Mechanics | Insulation foil |
DrivePro category | Spare Part |
Frame Size | Frame 11 |
Mains Voltage | 525 – 690 Vac (640-1100 Vdc) |
Product Group |
NXP Frequency Converter NXS Frequency Converter |
DrivePro category | Spare Part |
Frame Size | Frame 11 |
Mains Voltage | 525 – 690 Vac (640-1100 Vdc) |
Product Group |
NXP Frequency Converter NXS Frequency Converter |