NX Insulator Package T5 FR12
181B6263
SPR-MEC47411
DrivePro Insulator Package for Vacon NX FR12 500V. Includes all
insulators for the drive.
SPR-MEC47411
DrivePro Insulator Package for Vacon NX FR12 500V. Includes all
insulators for the drive.
Gross weight | 2.763 kg |
Net weight | 2.487 kg |
Volume | 0.601 hl |
EAN | 5715253529936 |
Gross weight | 2.763 kg |
Net weight | 2.487 kg |
Volume | 0.601 hl |
EAN | 5715253529936 |
Mechanics | Insulation foil |
Mechanics | Insulation foil |
DrivePro category | Spare Part |
DrivePro category | Spare Part |
/Frame Size | 2xFrame 10 |
/Mains Voltage | 380 – 500 Vac (465-800 Vdc) |
/Product Group |
NXP Frequency Converter NXS Frequency Converter |
/Frame Size | 2xFrame 10 |
/Mains Voltage | 380 – 500 Vac (465-800 Vdc) |
/Product Group |
NXP Frequency Converter NXS Frequency Converter |