Discharging resistor wire kit LC Filter
181B6500
Discharging resistor wire kit includes all 3 resistor wires for iC7
series air-cooled 500V LC Filter sizes LC10 and LC11.
Discharging resistor wire kit includes all 3 resistor wires for iC7
series air-cooled 500V LC Filter sizes LC10 and LC11.
Gross weight | 0.08 kg |
Net weight | 0.072 kg |
Volume | 0.98 dm3 |
EAN | 5715253639833 |
Gross weight | 0.08 kg |
Net weight | 0.072 kg |
Volume | 0.98 dm3 |
EAN | 5715253639833 |
Electro Mechanics | Power cable |
Electro Mechanics | Power cable |
DrivePro category | Spare Part |
DrivePro category | Spare Part |
Mains voltage |
380-500 V AC (460-800 V DC) 380-500 V AC |
Product category | Enclosed drive, air-cooled |
Product group | iC7-60 |
Mains voltage |
380-500 V AC (460-800 V DC) 380-500 V AC |
Product category | Enclosed drive, air-cooled |
Product group | iC7-60 |