Bus Bar Assembly CAP Bank 400V D2h/D4h

176F3386

To be used on the following frame sizes
D-frame: Drives produced before week 18, 2018 with production
site "H" indicated by the character preceding the last 3 characters of
the serial number (H188)

Product details

Gross weight 5.98 kg
Net weight 5.46 kg
Volume 0.041 m3
EAN 5710107598816

Connections

Connections Busbar for capacitor bank

SPARE PARTS FC 100 SERIES

Frame Size D2n
DA2
D7H
DB2
D8H
DA4
DB4
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size D2n
DA2
D7H
D8H
DB2
DA4
DB4
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

Frame Size D2n
D7H
Da2
D8H
Db2
Da4
Db4
D4H
D2H
Mains Voltage (2) 200 - 240 VAC
(5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 101 SERIES

/Frame Size H14
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Frame Size D7H
D8H
D4H
D2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 322 SERIES

Frame Size D7H
D8H
D4H
D2H
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 360 SERIES

Frame Size J9
Series (360) 360

SPAREPARTS for FC-321

/Frame Size D4H
D2H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality