OBS_NXN06506B0N0NSV - NFE G1 650A 690V

181B1428

SPR-NXN06506B0N0NSV0000000000

Product details

Gross weight 70 kg
Net weight 68 kg
Dimension 1200X800X500
Volume 0 l

SERVICES FOR VACON NXLM

Current 650 Amp
DrivePro category Exchange Unit
Enclosure IP00
Frame Size Frame 09 INU
Mains Voltage 525 – 690 Vac (640-1100 Vdc)
380 – 500 Vac (465-800 Vdc)
Product Group Rectifier Unit

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality