FC-302PK75T5Z55H1BGCXOXSXXXXAXBXCXXXXDX

136X6320

Frequency converter
FC-302PK75T5Z55H1BGCXOXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(PK75) 0.75 KW / 1.0 HP, Three phase
380 - 500 VAC, IP55 / Type 12 A4 Frame
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A4
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302PK75T5Z55H1BGCXOXSXXXXAXBXCXXXXDX

Product details

Gross weight 8.6 kg
Net weight 7.86 kg
Volume 52.36 l
EAN 5714853146512

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating PK75 (PK75) 0.75 KW / 1.0 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure Z55 IP55 / Type 12 A4 Frame
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A O Metric thread cable entry
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A4 A4
Typecode Part 1 FC-302PK75T5Z55H1BGC
Typecode Part 2 XOXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 0.75
Height [mm] 391,0
Width w/ no C options [mm] 200,0
Depth [mm] 177,0
Depth with Option A/B [mm] 177,0
kVA 1.66
Power Loss HO [W] 46
Power Loss HO [W] 46
Continuous Current (HO) [A] 2.4
Intermittent Current (HO) [A] 3.84
Continuous Current (HO) [A] 2.1
Intermittent Current (HO) [A] 3.36
Calculated Gross Weight [kg] 8.6
Calculated Net Weight [kg] 7.86
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302PK75T5Z55H1BGC
Modelcode02 XOXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality