FC-302P7K5T7E20H4BGCXXXSXXXXAXBXCXRXXDX

136G2915

Frequency converter
FC-302P7K5T7E20H4BGCXXXSXXXXAXBXCXRXXDX
VLT® AutomationDrive FC-302
(P7K5) 7.5 KW / 10 HP, Three phase
525 - 690 VAC *, (E20) IP20 / Chassis
RFI class A1 (C2)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
MCB-113 Ext. Relay Card, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P7K5T7E20H4BGCXXXSXXXXAXBXCXRXXDX

Product details

Gross weight 8.12 kg
Net weight 7.59 kg
Volume 32.922 l
EAN 5710108593650

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P7K5 (P7K5) 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Possible rating issue WARN01 Possible Rating Issue:
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option R MCB-113 Ext. Relay Card
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Typecode Part 1 FC-302P7K5T7E20H4BGC
Typecode Part 2 XXXSXXXXAXBXCXRXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 7.5
Height [mm] 268,0
Width w/ no C options [mm] 130,0
Width w/ two C options [mm] 190,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 12
Power Loss NO [W] 300
Power Loss NO [W] 300
Power Loss HO [W] 300
Power Loss HO [W] 300
Continuous Current (HO) [A] 11
Intermittent Current (HO) [A] 17.6
Continuous Current (HO) [A] 10
Intermittent Current (HO) [A] 16
Calculated Gross Weight [kg] 8.12
Calculated Net Weight [kg] 7.59
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P7K5T7E20H4BGC
Modelcode02 XXXSXXXXAXBXCXRXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality