FC-302N560T7E54H2BGC3XXSXXXXAXBXCXXXXDX

135U3848

Frequency converter
FC-302N560T7E54H2BGC3XXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(N560) 560 KW / 750 HP, Three phase
525 - 690 VAC *, (E54) IP54 / Type 12
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
Frame: E1H
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302N560T7E54H2BGC3XXSXXXXAXBXCXXXXDX

Product details

Gross weight 303 kg
Net weight 263 kg
Volume 1320 l
EAN 5710108301071

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating N560 (N560) 560 KW / 750 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Possible rating issue WARN01 Possible Rating Issue:
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E1H E1H
Typecode Part 1 FC-302N560T7E54H2BGC
Typecode Part 2 3XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 560
Power 110% (NO) [KW] 630
Height [mm] 2000,0
Width w/ no C options [mm] 600,0
Depth [mm] 510,0
Depth with Option A/B [mm] 510,0
kVA 681
Power Loss NO [W] 9208
Power Loss NO [W] 8921
Power Loss HO [W] 8069
Power Loss HO [W] 7848
Continuous Current (NO) [A] 630
Intermittent Current (NO) [A] 693
Continuous Current (NO) [A] 630
Intermittent Current (NO) [A] 693
Continuous Current (HO) [A] 596
Intermittent Current (HO) [A] 894
Continuous Current (HO) [A] 570
Intermittent Current (HO) [A] 855
Calculated Gross Weight [kg] 295.3
Calculated Net Weight [kg] 295
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302N560T7E54H2BGC
Modelcode02 3XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality