FC-302N315T7E5MH2BGR3XXSXXXXAXBXCXXXXDX

134H3270

Frequency converter
FC-302N315T7E5MH2BGR3XXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(N315) 315 KW / 450 HP, Three phase
525 - 690 VAC *, IP54/Type 12+main shield
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB 3C3 + Ruggedised, Mains Disconnect + Fuse
Latest release std. SW.
Frame: D7H
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302N315T7E5MH2BGR3XXSXXXXAXBXCXXXXDX

Product details

Gross weight 255 kg
Net weight 205 kg
Volume 952.679 l
EAN 5710107683536

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating N315 (N315) 315 KW / 450 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Possible rating issue WARN01 Possible Rating Issue:
Enclosure E5M IP54/Type 12+main shield
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB R Coated PCB 3C3 + Ruggedised
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D7H D7H
Typecode Part 1 FC-302N315T7E5MH2BGR
Typecode Part 2 3XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 315
Power 110% (NO) [KW] 400
Height [mm] 1978,0
Width w/ no C options [mm] 420,0
Depth [mm] 386,0
Depth with Option A/B [mm] 386,0
kVA 411
Power Loss NO [W] 5028
Power Loss NO [W] 5155
Power Loss HO [W] 4146
Power Loss HO [W] 4258
Continuous Current (NO) [A] 418
Intermittent Current (NO) [A] 460
Continuous Current (NO) [A] 400
Intermittent Current (NO) [A] 440
Continuous Current (HO) [A] 360
Intermittent Current (HO) [A] 540
Continuous Current (HO) [A] 344
Intermittent Current (HO) [A] 516
Calculated Gross Weight [kg] 200.3
Calculated Net Weight [kg] 200
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302N315T7E5MH2BGR
Modelcode02 3XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality